AC Motors | General Purpose | 2800-3600 RPM | ODTF Encl | 208-230/460 Volt |

Product Overview: VM3219T




* Click for Larger Image

Catalog Number:  VM3219T
Description:  7.5HP,3450RPM,3PH,60HZ,184TC,3627M,ODTF
Ship Weight:  75 lbs.
List Price:  $891 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Fans, blowers, compressors, tools, speed reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.