AC Motors | General Purpose | Three Phase |

Product Overview: VM3211T




* Click for Larger Image

Catalog Number:  VM3211T
Description:  3HP,1745RPM,3PH,60HZ,182TC,3536M,ODTF,F1
Ship Weight:  62 lbs.
List Price:  $644 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Fans, blowers, compressors, tools, speed reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.