AC Motors | General Purpose | OPEN Encl | Three Phase |

Product Overview: VM3156T




* Click for Larger Image

Catalog Number:  VM3156T
Description:  1HP,1160RPM,3PH,60HZ,145TC,3521M,ODTF,F1
Ship Weight:  40 lbs.
List Price:  $680 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Fans, blowers, compressors, tools, speed reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.