AC Motors | General Purpose | 901-1200 RPM | OPEN Encl | Three Phase | 208-230/460 Volt |

Product Overview: VM3153T




* Click for Larger Image

Catalog Number:  VM3153T
Description:  .75HP,1140RPM,3PH,60HZ,143TC,3428M,OPEN
Ship Weight:  33 lbs.
List Price:  $606 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Fans, blowers, compressors, tools, speed reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.