AC Motors | General Purpose | 901-1200 RPM | OPEN Encl | Three Phase | 230/460 Volt |

Product Overview: VM3109




* Click for Larger Image

Catalog Number:  VM3109
Description:  .5HP,1140RPM,3PH,60HZ,56C,3418M,OPEN,F1
Ship Weight:  25 lbs.
List Price:  $564 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Fans, blowers, compressors, tools, speed reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.