AC Motors | General Purpose | Three Phase | ODTF Encl | 256TC |

Product Overview: VM2515T




* Click for Larger Image

Catalog Number:  VM2515T
Description:  20HP,1760RPM,3PH,60HZ,256TC,3766M,ODTF,F
Ship Weight:  197 lbs.
List Price:  $2422 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Fans, blowers, compressors, tools, speed reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.