AC Motors | General Purpose | 2800-3600 RPM | TEFC Encl |

Product Overview: VM2394T




* Click for Larger Image

Catalog Number:  VM2394T
Description:  15HP,3480RPM,3PH,60HZ,254TC,0748M,TEFC,F
Ship Weight:  225 lbs.
List Price:  $2779 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.