AC Motors | Explosion Proof | 115/208-230 Volt | 184C |

Product Overview: VL5027


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VL5027 |
| Description: |
2HP,1725RPM,1PH,60HZ,184C,X3634L,XPFC,F1 |
| Ship Weight: |
90 lbs. |
| List Price: |
$2194
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Corrosion resistant epoxy finish |
 |
|
Positively locked drive end bearing |
 |
|
U.L. approved cast conduit box-standard |
 |
|
1.00 Service Factor |
 |
|
Class I, Group D, T2C. |
|
 |
 |
 |
Pumps, blowers, valves, etc.
Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|