AC Motors | Explosion Proof | 115/230 Volt | Single Phase |

Product Overview: VL5003A


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VL5003A |
| Description: |
.5HP,3450RPM,1PH,60HZ,56C,X3416L,XPFC,F1 |
| Ship Weight: |
30 lbs. |
| List Price: |
$721
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Corrosion resistant epoxy finish |
 |
|
Positively locked drive end bearing |
 |
|
U.L. approved cast conduit box-standard |
 |
|
1.00 Service Factor |
 |
|
Class I, Group D, Class II, Group F & G, T3C |
|
 |
 |
 |
Pumps, blowers, valves, etc.
Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|