AC Motors | 50 Hertz | Single Phase | 1400-1800 RPM | TEFC Encl |

Product Overview: VL3514-50




* Click for Larger Image

Catalog Number:  VL3514-50
Description:  1.5HP,1425RPM,1PH,50HZ,56C,3535LC,TEFC
Ship Weight:  51 lbs.
List Price:  $815 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Heavy gauge steel frame construction
Pressue cast aluminum end plates with machined steel bearing inserts for extended bearing life
Features
Pumps, fans, gear reducers, conveyors and many other applications with 50 Hz power supply. Motors designed to be used at rated voltage with tolerances of ± 15%.


* The image shown is representative only. Actual product may differ in appearance from image shown.