AC Motors | 50 Hertz | 110/220 Volt | TEFC Encl | Single Phase |

Product Overview: VL3509-50


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VL3509-50 |
| Description: |
1HP,2850RPM,1PH,50HZ,56C,3524L,TEFC,F1 |
| Ship Weight: |
40 lbs. |
| List Price: |
$564
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Heavy gauge steel frame construction |
 |
|
Pressue cast aluminum end plates with machined steel bearing inserts for extended bearing life |
|
 |
 |
 |
Pumps, fans, gear reducers, conveyors and many other applications with 50 Hz power supply. Motors designed to be used at rated voltage with tolerances of ± 15%. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|