AC Motors | 50 Hertz | 110/220 Volt |

Product Overview: VL3503-50




* Click for Larger Image

Catalog Number:  VL3503-50
Description:  .5HP,2850RPM,1PH,50HZ,56C,3420L,TEFC,F1
Ship Weight:  25 lbs.
List Price:  $416 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Class I, Group D, Class II, Group F & G, T3C
Pressure cast aluminum end plates with ribbed design for rigidity
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.