AC Motors | 50 Hertz | 1400-1800 RPM | Single Phase |

Product Overview: VL3501-50


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VL3501-50 |
| Description: |
.33HP,1425RPM,1PH,50HZ,56C,3418L,TEFC,F1 |
| Ship Weight: |
24 lbs. |
| List Price: |
$459
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Heavy gauge steel frame construction |
 |
|
Pressue cast aluminum end plates with machined steel bearing inserts for extended bearing life |
|
 |
 |
 |
Pumps, fans, gear reducers, conveyors and many other applications with 50 Hz power supply. Motors designed to be used at rated voltage with tolerances of ± 15%. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|