AC Motors | Pump | OPEN Encl | 1400-1800 RPM | 115/230 Volt | Single Phase |

Product Overview: VL1318A




* Click for Larger Image

Catalog Number:  VL1318A
Description:  1HP,1725RPM,1PH,60HZ,56C,3528L,OPEN,F1
Ship Weight:  41 lbs.
List Price:  $581 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Fans, blowers, compressors, tools, speed reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.