AC Motors | Pump | OPEN Encl | 208-230/460 Volt | Three Phase | 184JM |

Product Overview: VJMM3219T




* Click for Larger Image

Catalog Number:  VJMM3219T
Description:  7.5HP,3450RPM,3PH,60HZ,184JM,3627M,ODTF
Ship Weight:  75 lbs.
List Price:  $1029 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge steel frames
Moisture resistant ISRŪ (Inverter Spike Resistant) copper windings
Over-sized ball bearings with locked drive end construction to minimize endplay
Low-loss electrical grade lamination steel
Open drip-proof, close coupled pump motors are furnished with rodent screens at both ends
Features
Designed for a wide variety of applications for circulating and transferring fluids. Mounting designed to support pump unit.


* The image shown is representative only. Actual product may differ in appearance from image shown.