AC Motors | Pump | 1400-1800 RPM | 182JM | Three Phase |

Product Overview: VJMM3211T




* Click for Larger Image

Catalog Number:  VJMM3211T
Description:  3HP,1745RPM,3PH,60HZ,182JM,3536M,ODTF,F1
Ship Weight:  62 lbs.
List Price:  $742 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge steel frames
Moisture resistant ISRŪ (Inverter Spike Resistant) copper windings
Over-sized ball bearings with locked drive end construction to minimize endplay
Low-loss electrical grade lamination steel
Open drip-proof, close coupled pump motors are furnished with rodent screens at both ends
Features
Designed for a wide variety of applications for circulating and transferring fluids. Mounting designed to support pump unit.


* The image shown is representative only. Actual product may differ in appearance from image shown.