AC Motors | Pump | ODP Encl | 182HP | 208-230/460 Volt |

Product Overview: VHM3211T




* Click for Larger Image

Catalog Number:  VHM3211T
Description:  3HP,1750RPM,3PH,60HZ,182HP,0623M,ODP,W6
Ship Weight:  96 lbs.
List Price:  $1861 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Cast iron frame and endplates
EPAct efficiency for energy efficiency over typical P-Base designs
Rotatable conduit box
Stainless nameplate
Epoxy finish
Two liftiing lugs for balanced lifting
Features
For normal thrust applications. Waste water treatment plants, petro-chemical, pulp and plants and agricultural irrigation application.


* The image shown is representative only. Actual product may differ in appearance from image shown.