AC Motors | Pump |

Product Overview: VHM3210T




* Click for Larger Image

Catalog Number:  VHM3210T
Description:  3HP,3450RPM,3PH,60HZ,182HP,0617M,ODP,W6
Ship Weight:  132 lbs.
List Price:  $2083 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Cast iron frame and endplates
EPAct efficiency for energy efficiency over typical P-Base designs
Rotatable conduit box
Stainless nameplate
Epoxy finish
Two liftiing lugs for balanced lifting
Features
For normal thrust applications. Waste water treatment plants, petro-chemical, pulp and plants and agricultural irrigation application.


* The image shown is representative only. Actual product may differ in appearance from image shown.