AC Motors | Pump | OPEN Encl | 208-230/460 Volt | Three Phase | 324HP |

Product Overview: VHM2542T




* Click for Larger Image

Catalog Number:  VHM2542T
Description:  50HP,3540RPM,3PH,60HZ,324HP,1248M,OPEN,F
Ship Weight:  559 lbs.
List Price:  $7888 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Cast iron frame and endplates
EPAct efficiency for energy efficiency over typical P-Base designs
Rotatable conduit box
Stainless nameplate
Epoxy finish
Two liftiing lugs for balanced lifting
Features
For normal thrust applications. Waste water treatment plants, petro-chemical, pulp and plants and agricultural irrigation application.


* The image shown is representative only. Actual product may differ in appearance from image shown.