AC Motors | Pump | 2800-3600 RPM | 230/460 Volt | 256HP | OPEN Encl |

Product Overview: VHM2516T




* Click for Larger Image

Catalog Number:  VHM2516T
Description:  25HP,3510RPM,3PH,60HZ,256HP,0934M,OPEN
Ship Weight:  239 lbs.
List Price:  $4055 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Cast iron frame and endplates
EPAct efficiency for energy efficiency over typical P-Base designs
Rotatable conduit box
Stainless nameplate
Epoxy finish
Two liftiing lugs for balanced lifting
Features
For normal thrust applications. Waste water treatment plants, petro-chemical, pulp and plants and agricultural irrigation application.


* The image shown is representative only. Actual product may differ in appearance from image shown.