AC Motors | Pump | OPEN Encl | 1400-1800 RPM | Three Phase |

Product Overview: VHM2513T




* Click for Larger Image

Catalog Number:  VHM2513T
Description:  15HP,1760RPM,3PH,60HZ,254HP,0938M,OPEN
Ship Weight:  255 lbs.
List Price:  $3632 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Cast iron frame and endplates
EPAct efficiency for energy efficiency over typical P-Base designs
Rotatable conduit box
Stainless nameplate
Epoxy finish
Two liftiing lugs for balanced lifting
Features
For normal thrust applications. Waste water treatment plants, petro-chemical, pulp and plants and agricultural irrigation application.


* The image shown is representative only. Actual product may differ in appearance from image shown.