AC Motors | Farm Duty | 1400-1800 RPM | 230 Volt | Single Phase | 184TC |

Product Overview: VFDL3610TM




* Click for Larger Image

Catalog Number:  VFDL3610TM
Description:  3HP,1750RPM,1PH,60HZ,184TC,3640LC,TEFC
Ship Weight:  94 lbs.
List Price:  $1654 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings, lubricated with high temperature moisture-resistant grease
Condensation drains
Gasketed cast conduit boxed
Farm duty epoxy paint for protection from harsh environments
1.00 Service Factor
Features
Wide variety of agri-duty and industrial applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.