AC Motors | Washdown | 184TC | 1400-1800 RPM |

Product Overview: VEWDM3615T




* Click for Larger Image

Catalog Number:  VEWDM3615T
Description:  5HP,1750RPM,3PH,60HZ,184TC,3642M,TEFC,F1
Ship Weight:  89 lbs.
List Price:  $1715 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.