AC Motors | Washdown | Three Phase | 230/460 Volt | TENV Encl | 143TC |

Product Overview: VEWDM3546T




* Click for Larger Image

Catalog Number:  VEWDM3546T
Description:  1HP,1745RPM,3PH,60HZ,143TC,3524M,TENV,F1
Ship Weight:  39 lbs.
List Price:  $1042 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.