AC Motors | Unit Handling | 1400-1800 RPM | 182TC |

Product Overview: VEUHM3611T




* Click for Larger Image

Catalog Number:  VEUHM3611T
Description:  3HP,1760RPM,3PH,60HZ,182TC,3631M,TEFC,F1
Ship Weight:  70 lbs.
List Price:  $891 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
UL/CSA recognized and CE certified
CEUHM/VEUHM motors are Super-EŽ with NEMA PremiumŽ efficiency
CUHM/VUHM motors are EPAct efficiency and all are inverter-ready
143-145TY and 143-145TYC frame motors have a special base with 56, 143 and 145 slots used on OEM conveyors
56-140 frames have low profile F3 top-mounted conduit box
3 year warranty on Super-EŽ motors
Features
Unit and baggage handling, conveyors, packaging equipment, machine tools, hoists, elevators and door operators.


* The image shown is representative only. Actual product may differ in appearance from image shown.