AC Motors | Washdown | 230/460 Volt | TENV Encl | 145TC |

Product Overview: VESWDM3554T




* Click for Larger Image

Catalog Number:  VESWDM3554T
Description:  1.5HP,1755RPM,3PH,60HZ,145TC,3533M,TENV
Ship Weight:  50 lbs.
List Price:  $1192 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture resistant ISRŪ (Inverter Spike Resistant) 200°C magnet wire
Sealed ball bearings with moisture resistant grease
Contact lip seals on shaft extensions
Neoprene gaskets
Special processed cast endplates
300 Series stainless steel motor frame, base, shaft and hardware
No exterior paint
Tropicalized
Features
Food processing, packaging and outdoor applications. Severe environments where motors are "washed" on a regular basis.


* The image shown is representative only. Actual product may differ in appearance from image shown.