|
 |
 |
 AC Motors | Severe Duty | 2800-3600 RPM |

Product Overview: VENCP83580T-4


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VENCP83580T-4 |
| Description: |
1HP,3450RPM,3PH,60HZ,143TC,0520M,TENV,F1 |
| Ship Weight: |
56 lbs. |
| List Price: |
$985
USD |
| Multiplier Symbol: |
SD |
|
 |
 |
|
Super-E® Premium efficient windings
|
 |
|
460 Volt
|
 |
|
1.15 Service Factor
|
 |
|
Corrosion resistant epoxy finish
|
 |
|
Regreasable ball bearings
|
 |
|
Oversized rotatable cast iron conduit box
|
 |
|
Forsheda® shaft seal
|
 |
|
Moisture resistant ISR® (Inverter Spike Resistant®) copper windings
|
 |
|
Class F insulation
|
 |
|
Stainless steel nameplate and corrosion resistant hardware
|
 |
|
Tropicalized
|
 |
|
5 year warranty |
|
 |
 |
 |
Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|