AC Motors | 200 & 575 Volt | XPFC Encl | 1400-1800 RPM |

Product Overview: VEM7034T-5




* Click for Larger Image

Catalog Number:  VEM7034T-5
Description:  1.5HP,1760RPM,3PH,60HZ,145TC,3526M,XPFC
Ship Weight:  42 lbs.
List Price:  $1443 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
All models have torques exceeding NEMA standards
Copper windings
Rotors corrosion treated and precision balanced
1.00 Service Factor
UL and CSA approved for Class I, Group D, Class II, Group F & G, T3C
Features
Shakers blowers, pumps, mixers, etc.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.