AC Motors | General Purpose | 182TC | 208-230/460 Volt | TEFC Encl |

Product Overview: VEM3611T




* Click for Larger Image

Catalog Number:  VEM3611T
Description:  3HP,1760RPM,3PH,60HZ,182TC,3631M,TEFC,F1
Ship Weight:  70 lbs.
List Price:  $958 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Heavy gauge steel and cast iron frames
Ball bearings
ISRŪ (Inverter Spike ResistantŪ) copper windings
Low-loss electrical grade lamination steel
Three year warranty
Features
Typical applications include operations where continuous or frequent duty is required. Super-E Motors are designed to conserve energy over extended time periods. Class F insulated, 1.15 service factor. Inverter rated per NEMA MG1 Part 31.4.4.2. Suitable for variable torque applications and constant torque speed range with properly sized and adjusted variable frequency drives.


* The image shown is representative only. Actual product may differ in appearance from image shown.