AC Motors | General Purpose | 145TC | Three Phase | 1400-1800 RPM |

Product Overview: VEM3587T




* Click for Larger Image

Catalog Number:  VEM3587T
Description:  2HP,1755RPM,3PH,60HZ,145TC,0535M,TEFC,F1
Ship Weight:  56 lbs.
List Price:  $1045 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.