AC Motors | Premium Efficient | Three Phase | 1400-1800 RPM | 208-230/460 Volt |

Product Overview: VEM3546




* Click for Larger Image

Catalog Number:  VEM3546
Description:  1HP,1760RPM,3PH,60HZ,56C,3519M,TEFC,F1,N
Ship Weight:  38 lbs.
List Price:  $760 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.