AC Motors | Pump | OPEN Encl |

Product Overview: VEJMM3116T




* Click for Larger Image

Catalog Number:  VEJMM3116T
Description:  1HP,1760RPM,3PH,60HZ,143JM,3519M,OPEN,F1
Ship Weight:  38 lbs.
List Price:  $707 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge steel frames
Moisture resistant ISRŪ (Inverter Spike Resistant) copper windings
Over-sized ball bearings with locked drive end construction to minimize endplay
Low-loss electrical grade lamination steel
Open drip-proof, close coupled pump motors are furnished with rodent screens at both ends
Three year warranty
Features
Designed for operations where continuous or frequent duty is required. Usable for a wide variety of applications for circulating and transferring fluids. Mounting designed to support pump unit. Super-E motors are designed to conserve energy over extended time periods.


* The image shown is representative only. Actual product may differ in appearance from image shown.