AC Motors | Washdown | Three Phase | 145TC | TEFC Encl |

Product Overview: VEFWDM3554T




* Click for Larger Image

Catalog Number:  VEFWDM3554T
Description:  1.5HP,1760RPM,3PH,60HZ,145TC,3526M,TEFC
Ship Weight:  41 lbs.
List Price:  $1148 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.