|
 |
 |
 AC Motors | Severe Duty | 460 Volt |

Product Overview: VECP3581-4


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VECP3581-4 |
| Description: |
1HP,1765RPM,3PH,60HZ,56C,0524M,TEFC,F1,N |
| Ship Weight: |
58 lbs. |
| List Price: |
$1094
USD |
| Multiplier Symbol: |
SD |
|
 |
 |
|
Super-E premium efficient motor |
 |
|
1.15 Service Factor |
 |
|
Corrosion resistant epoxy finish |
 |
|
Regreasable ball bearings |
 |
|
Oversized rotatable cast iron conduit box |
 |
|
Forshedaź shaft seal |
 |
|
Moisture resistant copper windings |
 |
|
Class F insulation |
 |
|
Stainless steel nameplate and corrosion resistant hardware |
 |
|
Tropicalized |
|
 |
 |
 |
Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operationg conditions. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|