|
 |
 |
 AC Motors | Unit Handling | TEFC Encl | 575 Volt | Three Phase |

Product Overview: VEBM3554T-5D


 * Click for Larger Image
|
 |
 |
Catalog Number: |
VEBM3554T-5D |
| Description: |
1.5HP,1760RPM,3PH,60HZ,145TC,3526M,TEFC |
| Ship Weight: |
53 lbs. |
| List Price: |
$1597
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
UL/CSA recognized and CE certified |
 |
|
Dodge “D” Series brakes are spring set |
 |
|
Brakes are single phase with built-in rectifier to DC |
 |
|
Brakes have a manual release lever |
 |
|
56-140 frames have low profile F3 top-mounted conduit box |
 |
|
D series brake motors can be universally mounted |
 |
|
Inverter ready |
 |
|
143-145TY and 143-145TYC frame motors have a special base with 56, 143 and 145 slots used on OEM conveyors |
 |
|
2 year warranty |
|
 |
 |
 |
Unit and baggage handling, conveyors, packaging equipment, machine tools, hoists, elevators and door operators. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|