AC Motors | Unit Handling | TEFC Encl | 208-230/460 Volt | 1400-1800 RPM | 182TC | Three Phase |

Product Overview: VBM3611T-S




* Click for Larger Image

Catalog Number:  VBM3611T-S
Description:  3HP,1750RPM,3PH,60HZ,182TC,3546M,TEFC,F3
Ship Weight:  72 lbs.
List Price:  $1825 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
UL/CSA recognized and CE certified
Dodge “D” Series brakes are spring set
Brakes are single phase with built-in rectifier to DC
Brakes have a manual release lever
56-140 frames have low profile F3 top-mounted conduit box
D series brake motors can be universally mounted
Inverter ready
143-145TY and 143-145TYC frame motors have a special base with 56, 143 and 145 slots used on OEM conveyors
2 year warranty
Features
Unit and baggage handling, conveyors, packaging equipment, machine tools, hoists, elevators and door operators.


* The image shown is representative only. Actual product may differ in appearance from image shown.