AC Motors | Unit Handling | 1400-1800 RPM | 575 Volt |

Product Overview: VBM3538-5D




* Click for Larger Image

Catalog Number:  VBM3538-5D
Description:  .5HP,1740RPM,3PH,60HZ,56C,3512M,TEFC,F3
Ship Weight:  39 lbs.
List Price:  $1205 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
UL/CSA recognized and CE certified
Dodge “D” Series brakes are spring set
Brakes are single phase with built-in rectifier to DC
Brakes have a manual release lever
D series brake motors can be universally mounted
Low profile top-mounted F3 conduit box
2 year warranty
Features
Conveyors, packaging equipment, machine tools, hoists, elevators and door operators.


* The image shown is representative only. Actual product may differ in appearance from image shown.