AC Motors | Brake | OPSB Encl |

Product Overview: VBM3154T




* Click for Larger Image

Catalog Number:  VBM3154T
Description:  1.5HP,1760RPM,3PH,60HZ,145TC,3519M,OPSB
Ship Weight:  38 lbs.
List Price:  $1475 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Spring set brake
Power off operation manual release
Resets automatically
Brakes internally connected to motor on 215T and smaller
Features
Machine tools, conveyors, door operators, speed reducers, any application requiring quick stops and positive hold.


* The image shown is representative only. Actual product may differ in appearance from image shown.