AC Motors | Farm Duty | OPEN Encl | 184TZ | 2800-3600 RPM | Three Phase |

Product Overview: UCM713




* Click for Larger Image

Catalog Number:  UCM713
Description:  7.5-10HP,3450RPM,3PH,60HZ,184TZ,3646M
Ship Weight:  90 lbs.
List Price:  $1135 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Shaft 3/4" longer than NEMA standard
Shaft keyed, drilled and tapped with internal 1/4-20 tap 1" deep
1.00 Service Factor
Thermostats
Epoxy paint
Features
Specifically engineered for use on vane axial fan crop dryers.


* The image shown is representative only. Actual product may differ in appearance from image shown.