AC Motors | Farm Duty | 230 Volt | TEAO Encl | 2800-3600 RPM | 182TZ |

Product Overview: UCLE570




* Click for Larger Image

Catalog Number:  UCLE570
Description:  5-7 AIR OVERHP,3450RPM,1PH,60HZ,182TZ,36
Ship Weight:  94 lbs.
List Price:  $1344 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Shaft 3/4" longer than NEMA standard
Shaft keyed, drilled and tapped with internal 1/4-20 tap 1" deep
1.00 Service Factor
Thermostats
Epoxy paint
Features
Specifically engineered for use on vane axial fan crop dryers.


* The image shown is representative only. Actual product may differ in appearance from image shown.