AC Motors | Farm Duty | 145TZ | Single Phase |

Product Overview: UCLE153


 * Click for Larger Image
|
 |
 |
Catalog Number: |
UCLE153 |
| Description: |
1.5HP,3450RPM,1PH,60HZ,145TZ,3532LC,TEAO |
| Ship Weight: |
52 lbs. |
| List Price: |
$1078
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Shaft 3/4" longer than NEMA standard |
 |
|
Shaft keyed, drilled and tapped with internal 1/4-20 tap 1" deep |
 |
|
1.00 Service Factor |
 |
|
Thermostats |
 |
|
Epoxy paint |
|
 |
 |
 |
Specifically engineered for use on vane axial fan crop dryers. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|