AC Motors | Farm Duty | Single Phase | 230 Volt |

Product Overview: UCL3145




* Click for Larger Image

Catalog Number:  UCL3145
Description:  3-4.5HP,3450RPM,1PH,60HZ,145TZ,3540LC
Ship Weight:  60 lbs.
List Price:  $1043 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Shaft 3/4" longer than NEMA standard
Shaft keyed, drilled and tapped with internal 1/4-20 tap 1" deep
1.00 Service Factor
Thermostats
Epoxy paint
Features
Specifically engineered for use on vane axial fan crop dryers.


* The image shown is representative only. Actual product may differ in appearance from image shown.