AC Motors | Farm Duty | 2800-3600 RPM | OPAO Encl |

Product Overview: UCL153




* Click for Larger Image

Catalog Number:  UCL153
Description:  1.5HP,3450RPM,1PH,60HZ,145TZ,3532LC,OPAO
Ship Weight:  51 lbs.
List Price:  $980 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Shaft 3/4" longer than NEMA standard
Shaft keyed, drilled and tapped with internal 1/4-20 tap 1" deep
1.00 Service Factor
Thermostats
Epoxy paint
Features
Specifically engineered for use on vane axial fan crop dryers.


* The image shown is representative only. Actual product may differ in appearance from image shown.