AC Motors | Farm Duty | 230 Volt | 215Z |

Product Overview: UCC10150




* Click for Larger Image

Catalog Number:  UCC10150
Description:  10-15HP,3450RPM,1PH,60HZ,215Z,3740C,OPEN
Ship Weight:  128 lbs.
List Price:  $2389 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
TEAO design prevents entrance of rodents, insects and other foreign matter
High full load efficiency for reduced operating cost
No mechanical switch to wear
No noise and vibration from regeneration
Less sensitive to voltage variations
Soft start
Thermostats
Epoxy paint
1.00 Service Factor
Features
Specifically engineered for use on vane axial fan crop dryers.


* The image shown is representative only. Actual product may differ in appearance from image shown.