Gear Products | Speed Reducers | Stainless Steel | 140TC NEMA |

Product Overview: SSGF3026BG




* Click for Larger Image

Catalog Number:  SSGF3026BG
Description:  SSF-926-30-B7-G
Ship Weight:  56 lbs.
List Price:  $2813 USD
Multiplier Symbol:  GB

View SpecificationsView Operation Manual


Features
Housing and covers are cast stainless steel to endure hostile environments
304 stainless output shafts and all stainless steel hardware for long rust resistance life
O-ring sealed housing and motor interface helps keep contaminants out
Pre-filled with food grade (H1) Klubersynth UH1-6-460 synthetic oil
Sealed housing provides maintenance-free lubed for life operation
Bissc certified (Baking Industry Sanitation Standards Committee)
Features
Washdown, Food Processing, Chemical Processing and Pharmaceutical Industry


* The image shown is representative only. Actual product may differ in appearance from image shown.