AC Motors | Light Industrial / Commercial |

Product Overview: RSP2442A


 * Click for Larger Image
|
 |
 |
Catalog Number: |
RSP2442A |
| Description: |
.33HP,1725RPM,1PH,60HZ,48,1712S,OPEN,F1 |
| Ship Weight: |
22 lbs. |
| List Price: |
$256
USD |
| Multiplier Symbol: |
C1 |
|
 |
 |
|
1.25 Service Factor |
 |
|
Automatic Thermal Overload |
 |
|
Ball Bearings |
 |
|
Reversible Rotation |
 |
|
Rugged Steel Base |
 |
|
Terminal Panel with Quick Connections |
 |
|
Base Notched with Mounting Holes for NEMA 48 and 56 |
|
 |
 |
 |
Air Conditioning Equipment, Blowers, Fans, Designed for Applications with Moderate Starting Loads |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|