AC Motors | Light Industrial / Commercial | 48 |

Product Overview: RSP2442A




* Click for Larger Image

Catalog Number:  RSP2442A
Description:  .33HP,1725RPM,1PH,60HZ,48,1712S,OPEN,F1
Ship Weight:  22 lbs.
List Price:  $256 USD
Multiplier Symbol:  C1

View SpecificationsView Operation Manual


Features
1.25 Service Factor
Automatic Thermal Overload
Ball Bearings
Reversible Rotation
Rugged Steel Base
Terminal Panel with Quick Connections
Base Notched with Mounting Holes for NEMA 48 and 56
Features
Air Conditioning Equipment, Blowers, Fans, Designed for Applications with Moderate Starting Loads


* The image shown is representative only. Actual product may differ in appearance from image shown.