AC Motors | HVAC | Three Phase | 208-230/460 Volt |

Product Overview: RM3116A




* Click for Larger Image

Catalog Number:  RM3116A
Description:  1HP,1750RPM,3PH,60HZ,56H,3516M,OPEN,F1,N
Ship Weight:  35 lbs.
List Price:  $546 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Heavy gauge steel base
Ball bearings
Automatic thermal overload
Suitable for mounting in any position
Dynamically balanced rotors for reduced vibration and quiet operation
Features
Heating, ventilation and air conditioning blower and fan motors.


* The image shown is representative only. Actual product may differ in appearance from image shown.