AC Motors | Light Industrial / Commercial | 56 |

Product Overview: RL445A




* Click for Larger Image

Catalog Number:  RL445A
Description:  .75HP,1725RPM,1PH,60HZ,56,1728L,OPEN,F1
Ship Weight:  33 lbs.
List Price:  $356 USD
Multiplier Symbol:  C1

View SpecificationsView Operation Manual


Features
Automatic Thermal Overload
Ball Bearings
Resilient Cushion Rings
Reversible Rotation
Rugged Steel Base
Terminal Panel with Quick Connections
Features
Ventilators, summer cooling fans, band saws, drill presses, farm equipment.


* The image shown is representative only. Actual product may differ in appearance from image shown.