AC Motors | HVAC | 115/230 Volt |

Product Overview: RL1309A




* Click for Larger Image

Catalog Number:  RL1309A
Description:  1HP,3450RPM,1PH,60HZ,56/56H,3520L,OPEN
Ship Weight:  34 lbs.
List Price:  $459 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Heavy gauge steel base
Ball bearings
Suitable for mounting in any position
Dynamically balanced rotors for reduced vibration and quiet operation.
Features
Ventilators, summer cooling fans, band saws drill presses, farm equipment.


* The image shown is representative only. Actual product may differ in appearance from image shown.